1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

T-Slot Nut EA637FP-10

JIG

T-Slot Nut EA637FP-10
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 234.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Quenched steel(C45)
・TSlot…10
・Screw…M8
・A…12
・C…15
・D…6

Part Number
EA637FP-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 234.00

JIG 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type T-slot nut A Size 12mm JAN code 4548745168563
Materials hardened steel Thread diameter M8 C Size 15mm
D Size 6mm Details of materials Quenched Steel (C45) Compatible T-Groove Width(mm) 10

Please check the type/dimensions/specifications of the part EA637FP-10 in the T-Slot Nut EA637FP-10 series.