1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Step Clamp EA637CB-24

ESC JIG

Step Clamp EA637CB-24
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,968.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Quenched steel with anti-wear finish
・The product can be used in combination with a step block.
・Screw…M24
・A…30
・B…70
・C…200
・D…35
・E…80

Part Number
EA637CB-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,968.18

ESC JIG 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637CB-24 in the Step Clamp EA637CB-24 series.