CD Pipe Reel EA632AD-11A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dim.-Stored: 385 x 415 x 130(H)mm,In use: 670 x 670 x 335(H)mm(to guide opening: 435mm)
・Guide opening-55mm
・Weight-5.7kg
・Material-Steel
・Adaptable dim.-Dia. 14(50m), 16(50m), 22(50m),28(30m)mm supported
・Reel dim.-Outer dia.: Up to670mm,Inside dia.: 290mm or moreHeight: 270mm or more