Swivel EA629CA-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For prevention of cable twisting
・It cannot be used for lifting or lowering which is subject to continuous load.
・Load capacity-3.4kN
・Overall length (A)-112
・B-36
・C-17