Swivel EA629CA-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For prevention of cable twisting
・It cannot be used for lifting or lowering which is subject to continuous load.
・Load capacity-5.9kN
・Overall length (A)-72
・B-22
・C-11