(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Band Adjustment/Securing Buckle (Stainless Steel)

Band Adjustment/Securing Buckle (Stainless Steel)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 322.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA628WT-25
EA628WT-45
EA628WT-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Band Size

฿ 322.00

ROPE 1 Piece(s) 12 Day(s) 25mm 25.4×19.3mm

฿ 356.00

ROPE 1 Piece(s) 12 Day(s) 38mm 44.5×24.6mm

฿ 576.00

ROPE 1 Piece(s) 12 Day(s) 48mm 50.8×22.9mm

Basic Specifications

  • Materials
    SUS304

Product Description

[Features]
Buckle made of stainless steel.
[Applications]
For band length adjustment.
[Specifications]
Material: SUS304

Part Number
EA628WT-25
EA628WT-45
EA628WT-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Band Size

฿ 322.00

ROPE 1 Piece(s) 12 Day(s) 25mm 25.4×19.3mm

฿ 356.00

ROPE 1 Piece(s) 12 Day(s) 38mm 44.5×24.6mm

฿ 576.00

ROPE 1 Piece(s) 12 Day(s) 48mm 50.8×22.9mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1