(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø5.0 mm Cord Stopper, Material: Polyacetal Resin【5 Pieces Per Package】

ø5.0 mm Cord Stopper, Material: Polyacetal Resin

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA628RW-5

Part Number
EA628RW-5
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 188.00

ROPE 1 Pack(s)

5 Pieces Per Package

12 Day(s)

Product Description

【Product Specifications】
・String x 2pcs and thick string.
・Size-φ25x27mm
・Hole dia.-5mm
・Material-polyacetal resin
・Cord stopper with resin-made spring.

Specifications of EA628RW-5

Part Number
EA628RW-5
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 188.00

ROPE 1 Pack(s)

5 Pieces Per Package

12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1