(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hook (Steel black galvanized/5 pieces)

Hook (Steel black galvanized/5 pieces)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA628RT-553

  • Size
    58×41.4mm
  • Materials
    Steel (black zinc plating)
  • Compatible Band Width
    30mm
  • Product type
    Hook
Part Number
EA628RT-553
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 334.00

ROPE 1 Piece(s) 12 Day(s)

Basic Specifications

  • Size
    58×41.4mm
  • Materials
    Steel (black zinc plating)
  • Compatible Band Width
    30mm
  • Product type
    Hook

Product Description

[Features]
·Ideal for combination with bands, belts, black rubber ropes, etc.
·Materials: Steel (black zinc plating)

Specifications of EA628RT-553

  • Size
    58×41.4mm
  • Materials
    Steel (black zinc plating)
  • Compatible Band Width
    30mm
  • Product type
    Hook
Part Number
EA628RT-553
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 334.00

ROPE 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1