(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

38 × 1.7 mm Belt, Plain Weave (Made of PP)

38 × 1.7 mm Belt, Plain Weave (Made of PP)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,105.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA628PT-131
EA628PT-133
EA628PT-142
EA628PT-143
EA628PT-152
EA628PT-154
EA628PT-155
EA628PT-157
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Belt length

฿ 2,105.00

ROPE 1 Piece(s) 12 Day(s) - -

฿ 7,857.00

ROPE 1 Piece(s) 12 Day(s) Black 50m

฿ 7,857.00

ROPE 1 Piece(s) 12 Day(s) Red 50m

฿ 2,105.00

ROPE 1 Piece(s) 12 Day(s) Blue 10m

฿ 2,105.00

ROPE 1 Piece(s) 11 Day(s) - -

฿ 7,857.00

ROPE 1 Piece(s) 12 Day(s) Yellow 50m

฿ 2,105.00

ROPE 1 Piece(s) 12 Day(s) OD green 10m

฿ 7,857.00

ROPE 1 Piece(s) 12 Day(s) OD green 50m

Basic Specifications

  • Materials
    Polypropylene
  • Belt width
    38mm
  • Product detail type
    belt only
  • Tensile strength
    1,022 kgf
  • Thickness
    1.7mm
  • Type
    Others

Product Description

·The band has high fiber density and high strength, since 2 or more warps and wefts are woven continuously.

Part Number
EA628PT-131
EA628PT-133
EA628PT-142
EA628PT-143
EA628PT-152
EA628PT-154
EA628PT-155
EA628PT-157
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Belt length

฿ 2,105.00

ROPE 1 Piece(s) 12 Day(s) - -

฿ 7,857.00

ROPE 1 Piece(s) 12 Day(s) Black 50m

฿ 7,857.00

ROPE 1 Piece(s) 12 Day(s) Red 50m

฿ 2,105.00

ROPE 1 Piece(s) 12 Day(s) Blue 10m

฿ 2,105.00

ROPE 1 Piece(s) 11 Day(s) - -

฿ 7,857.00

ROPE 1 Piece(s) 12 Day(s) Yellow 50m

฿ 2,105.00

ROPE 1 Piece(s) 12 Day(s) OD green 10m

฿ 7,857.00

ROPE 1 Piece(s) 12 Day(s) OD green 50m

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1