(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Made of Nylon]Strap

[Made of Nylon]Strap

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,024.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA628PS-26
EA628PS-29
EA628PS-38
EA628PS-55
EA628PS-58
EA628PS-78
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Color

฿ 1,024.00

ROPE 1 Piece(s) 12 Day(s) 3.5 mm × 20 m Black

฿ 1,024.00

ROPE 1 Piece(s) 12 Day(s) 3.5 mm × 20 m OD green

฿ 2,214.00

ROPE 1 Piece(s) 12 Day(s) 3.5 mm × 60 m OD green

฿ 2,680.00

ROPE 1 Piece(s) 12 Day(s) 4.5 mm × 60 m Black

฿ 2,680.00

ROPE 1 Piece(s) 12 Day(s) 4.5 mm × 60 m OD green

฿ 3,193.00

ROPE 1 Piece(s) 12 Day(s) 5.5 mm × 60 m OD green

Basic Specifications

  • Materials
    Nylon
  • Quantity
    1 bottle
  • Knitting Method
    Edo-type braiding

Product Description

·For tying sheets and sandbags.
·Made of 100% nylon, Edo-style knitting.

Part Number
EA628PS-26
EA628PS-29
EA628PS-38
EA628PS-55
EA628PS-58
EA628PS-78
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Color

฿ 1,024.00

ROPE 1 Piece(s) 12 Day(s) 3.5 mm × 20 m Black

฿ 1,024.00

ROPE 1 Piece(s) 12 Day(s) 3.5 mm × 20 m OD green

฿ 2,214.00

ROPE 1 Piece(s) 12 Day(s) 3.5 mm × 60 m OD green

฿ 2,680.00

ROPE 1 Piece(s) 12 Day(s) 4.5 mm × 60 m Black

฿ 2,680.00

ROPE 1 Piece(s) 12 Day(s) 4.5 mm × 60 m OD green

฿ 3,193.00

ROPE 1 Piece(s) 12 Day(s) 5.5 mm × 60 m OD green

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1