(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA628PP-31 |
EA628PP-35 |
EA628PP-51 |
EA628PP-55 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | Size | Details 1 | Tensile Load | Elongation Rate | Winding Size |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 756.00 |
ROPE | 1 Piece(s) | 12 Day(s) | Approx. 600 g | ø3 mm × 300 m | Quantity: 1 roll | 521N | 27% | Approx. ø275 mm | ||
฿ 3,207.00 |
ROPE | 1 Piece(s) | 12 Day(s) | Approx. 600 g (per roll) | ø3 mm × 300 m | Quantity: 5 rolls | 521N | 27% | - | ||
฿ 996.00 |
ROPE | 1 Piece(s) | 12 Day(s) | Approx. 900 g | ø5 mm × 300 m | Quantity: 1 roll | 809N | 29.2% | - | ||
฿ 4,274.00 |
ROPE | 1 Piece(s) | 12 Day(s) | Approx. 900 g (per roll) | ø5 mm × 300 m | Quantity: 5 rolls | 809N | 29.2% | - |
[Features]
It is a three-strand polyrope with a size of 3 mm × 300 m and 5 mm × 300 m.
Part Number |
---|
EA628PP-31 |
EA628PP-35 |
EA628PP-51 |
EA628PP-55 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | Size | Details 1 | Tensile Load | Elongation Rate | Winding Size |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 756.00 |
ROPE | 1 Piece(s) | 12 Day(s) | Approx. 600 g | ø3 mm × 300 m | Quantity: 1 roll | 521N | 27% | Approx. ø275 mm | ||
฿ 3,207.00 |
ROPE | 1 Piece(s) | 12 Day(s) | Approx. 600 g (per roll) | ø3 mm × 300 m | Quantity: 5 rolls | 521N | 27% | - | ||
฿ 996.00 |
ROPE | 1 Piece(s) | 12 Day(s) | Approx. 900 g | ø5 mm × 300 m | Quantity: 1 roll | 809N | 29.2% | - | ||
฿ 4,274.00 |
ROPE | 1 Piece(s) | 12 Day(s) | Approx. 900 g (per roll) | ø5 mm × 300 m | Quantity: 5 rolls | 809N | 29.2% | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?