(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
EA628PM-119 |
EA628PM-119B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details 1 |
---|---|---|---|---|---|---|
฿ 337.00 |
PACKING GOODS | 1 Piece(s) | 12 Day(s) | Quantity: 50 pcs. | ||
฿ 2,571.00 |
PACKING GOODS | 1 Piece(s) | 12 Day(s) | Quantity: 500 pcs. |
[Features]
The ends of the wire have undergone eye splicing so that you can use it immediately.
Part Number |
---|
EA628PM-119 |
EA628PM-119B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details 1 |
---|---|---|---|---|---|---|
฿ 337.00 |
PACKING GOODS | 1 Piece(s) | 12 Day(s) | Quantity: 50 pcs. | ||
฿ 2,571.00 |
PACKING GOODS | 1 Piece(s) | 12 Day(s) | Quantity: 500 pcs. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?