(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2,500 m PP Strapping (With Paper Tube)

2,500 m PP Strapping (With Paper Tube)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,208.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA628PL-21A
EA628PL-22A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 4,208.00

PACKING GOODS 1 Piece(s) 12 Day(s) White

฿ 4,208.00

PACKING GOODS 1 Piece(s) 12 Day(s) Yellow

Basic Specifications

  • Tensile strength
    120 kg
  • Tape size
    Width: 15 mm; length: 2500 m
  • Thickness
    0.58mm
  • Materials
    Polypropylene
  • Roll Outer Diameter
    420mm
  • Roll Inner Core Diameter
    200mm

Product Description

[Features]
· Material: polypropylene
·Thickness: 0.58 mm
·Width: 15 mm
·Length: 2500 m

Part Number
EA628PL-21A
EA628PL-22A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 4,208.00

PACKING GOODS 1 Piece(s) 12 Day(s) White

฿ 4,208.00

PACKING GOODS 1 Piece(s) 12 Day(s) Yellow

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1