(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PP Strapping (for General Hand Tightening)

PP Strapping (for General Hand Tightening)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,351.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA628PL-6
EA628PL-7
EA628PL-8
EA628PL-9
EA628PL-11
EA628PL-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details 1 Tensile strength Tape size Details 2 Color Width Length

฿ 2,351.00

PACKING GOODS 1 Piece(s) 12 Day(s) For general hand tightening 130 kg 15.5 mm × 1,000 m - Yellow - -

฿ 2,813.00

PACKING GOODS 1 Piece(s) 12 Day(s) For general hand tightening 130 kg 15.5 mm × 1,000 m - Blue - -

฿ 2,967.00

PACKING GOODS 1 Piece(s) 12 Day(s) For general hand tightening 130 kg - 1 roll included Transparent 15.5mm 1000m

฿ 2,813.00

PACKING GOODS 1 Piece(s) 12 Day(s) For general hand tightening 130 kg - 1 roll included White 15.5mm 1000m

฿ 2,965.00

PACKING GOODS 1 Piece(s) 12 Day(s) Quantity: 1 roll 150 kg 19 mm × 1,000 m For general hand tightening Yellow - -

฿ 2,965.00

PACKING GOODS 1 Piece(s) 12 Day(s) Quantity: 1 roll 150 kg 19 mm × 1,000 m For general hand tightening Blue - -

Basic Specifications

  • Thickness
    0.6mm
  • Materials
    Polypropylene

Product Description

PP band (for general manual tightening).
[Features]
· Material: polypropylene
·Thickness: 0.6 mm

Part Number
EA628PL-6
EA628PL-7
EA628PL-8
EA628PL-9
EA628PL-11
EA628PL-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details 1 Tensile strength Tape size Details 2 Color Width Length

฿ 2,351.00

PACKING GOODS 1 Piece(s) 12 Day(s) For general hand tightening 130 kg 15.5 mm × 1,000 m - Yellow - -

฿ 2,813.00

PACKING GOODS 1 Piece(s) 12 Day(s) For general hand tightening 130 kg 15.5 mm × 1,000 m - Blue - -

฿ 2,967.00

PACKING GOODS 1 Piece(s) 12 Day(s) For general hand tightening 130 kg - 1 roll included Transparent 15.5mm 1000m

฿ 2,813.00

PACKING GOODS 1 Piece(s) 12 Day(s) For general hand tightening 130 kg - 1 roll included White 15.5mm 1000m

฿ 2,965.00

PACKING GOODS 1 Piece(s) 12 Day(s) Quantity: 1 roll 150 kg 19 mm × 1,000 m For general hand tightening Yellow - -

฿ 2,965.00

PACKING GOODS 1 Piece(s) 12 Day(s) Quantity: 1 roll 150 kg 19 mm × 1,000 m For general hand tightening Blue - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1