(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ø4.0 mm Parachute Cord (OD Color)

ø4.0 mm Parachute Cord (OD Color)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 617.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA628BR-50
EA628BR-100
EA628BR-300
EA628BR-500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size

฿ 617.00

ROPE 1 Piece(s) 12 Day(s) ø4 mm × 15.2 m

฿ 1,036.00

ROPE 1 Piece(s) 12 Day(s) ø4 mm × 30.4 m

฿ 2,922.00

ROPE 1 Piece(s) 12 Day(s) ø4 mm × 91.2 m

฿ 5,227.00

ROPE 1 Piece(s) 12 Day(s) ø4 mm × 152 m

Basic Specifications

  • Materials
    Nylon
  • Color
    OD green
  • Working load
    250 kg

Product Description

There are 7 nylon fibers inside the string, which can also be used as a repair sewing thread

Part Number
EA628BR-50
EA628BR-100
EA628BR-300
EA628BR-500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size

฿ 617.00

ROPE 1 Piece(s) 12 Day(s) ø4 mm × 15.2 m

฿ 1,036.00

ROPE 1 Piece(s) 12 Day(s) ø4 mm × 30.4 m

฿ 2,922.00

ROPE 1 Piece(s) 12 Day(s) ø4 mm × 91.2 m

฿ 5,227.00

ROPE 1 Piece(s) 12 Day(s) ø4 mm × 152 m

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1