(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA628BP-50 |
EA628BP-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size |
---|---|---|---|---|---|---|
฿ 1,027.00 |
ROPE | 1 Piece(s) | 12 Day(s) | ø5 mm × 15.2 m | ||
฿ 1,730.00 |
ROPE | 1 Piece(s) | 12 Day(s) | ø5 mm × 30.5 m |
There are 7 nylon fibers inside the string, which can also be used as a repair sewing thread
Part Number |
---|
EA628BP-50 |
EA628BP-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size |
---|---|---|---|---|---|---|
฿ 1,027.00 |
ROPE | 1 Piece(s) | 12 Day(s) | ø5 mm × 15.2 m | ||
฿ 1,730.00 |
ROPE | 1 Piece(s) | 12 Day(s) | ø5 mm × 30.5 m |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?