- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
|
฿ 1,817.00
|
ROPE
|
1 Piece(s)
|
|
12 Day(s)
|
Blue/white |
|
฿ 1,817.00
|
ROPE
|
1 Piece(s)
|
|
12 Day(s)
|
Red/White |
Basic Specifications
-
- Size
- ø9.5 mm × 15 m
-
- Materials
- Polypropylene
-
- Structure
- Solid braid
-
- Working load
- 63 kg
Product Description
[Features]
It is resistant to chemicals and rot, and is a single polyrope that floats in water.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
|
฿ 1,817.00
|
ROPE
|
1 Piece(s)
|
|
12 Day(s)
|
Blue/white |
|
฿ 1,817.00
|
ROPE
|
1 Piece(s)
|
|
12 Day(s)
|
Red/White |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?