(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

6 mm × 15 m Safety Reflective Rope

6 mm × 15 m Safety Reflective Rope

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,937.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA628AJ-61
EA628AJ-62
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color

฿ 1,937.00

ROPE 1 Piece(s) 12 Day(s) - Orange

฿ 1,937.00

ROPE 1 Piece(s) 12 Day(s) Yellow -

Basic Specifications

  • Weight
    1.36 kg
  • Size
    ø6 mm × 15.2 m
  • Materials
    Polypropylene
  • Structure
    Diamond blade
  • Working load
    43 kg

Product Description

[Features]
A safety rope that reflects light up to 60 meters away with a color that stands out even during the day.

Part Number
EA628AJ-61
EA628AJ-62
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color

฿ 1,937.00

ROPE 1 Piece(s) 12 Day(s) - Orange

฿ 1,937.00

ROPE 1 Piece(s) 12 Day(s) Yellow -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1