(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Poly Rope

Poly Rope

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 668.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA628-21
EA628-22
EA628-31
EA628-41
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Working load

฿ 668.00

ROPE 1 Piece(s) 12 Day(s) ø6.4 mm × 15 m 51 kg

฿ 1,130.00

ROPE 1 Piece(s) 12 Day(s) ø6.4 mm × 30 m 51 kg

฿ 1,164.00

ROPE 1 Piece(s) 11 Day(s) - -

฿ 2,297.00

ROPE 1 Piece(s) 12 Day(s) ø13 mm × 15 m 190 kg

Basic Specifications

  • Materials
    Polypropylene
  • Structure
    3 strand

Product Description

[Features]
It is a three-strand polyrope with excellent antiseptic, antifungal, and durable properties.

Part Number
EA628-21
EA628-22
EA628-31
EA628-41
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Working load

฿ 668.00

ROPE 1 Piece(s) 12 Day(s) ø6.4 mm × 15 m 51 kg

฿ 1,130.00

ROPE 1 Piece(s) 12 Day(s) ø6.4 mm × 30 m 51 kg

฿ 1,164.00

ROPE 1 Piece(s) 11 Day(s) - -

฿ 2,297.00

ROPE 1 Piece(s) 12 Day(s) ø13 mm × 15 m 190 kg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1