Insulated Cable Grip EA626JA-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-aramid fiber(kevlar)
・Since it has an excellent insulation capability, you can secure the safety for any wiring work in the vicinity of live wires.
・EA626JA-2 and -3 are double-knit.
・Working load(kN)-15.7
・Cable size(mm2)-φ45 to58
・Mesh length(mm)-800