Cable Grip [Intermediate type] EA626J-23

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Steel Wire
・Cable The Middle To Installing Possible 。
・Sewing Together Wire File To Use 。
・Work Tension Strength (kN)…15.9
・Cable Size (Dia mm)…49 To 60
・Mesh Length(Mm) …810