Pulling Grip EA626B-46

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Enabled to pull wires.
・With flexible eye
・Steel
・The dimension can be discriminated by the color of the mesh mounting part.
・Working tensile strength(kN)…136.11
・Cable dim. (mm)…Dia. 38 to 44
・Mesh length (mm)…1524