Flaring Nut Socket EA619BF-10

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square drive-3/8
・It is a socket that enables the work at the places where an ordinary socket cannot be entered, such as oil pressure (hydraulic) systems, sensors, etc.
・Across flats(mm)-10
・Dia.-16.8mm
・Length-53