1/2"sq x M12 Stud bolt Remover EA618RJ-112

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square drive-1/2
・Stud bolt removable (usable also for round bar)
・The 3 rollers that can hold a stud bolt from 3 directions allows stable working.
・Usable for both purposes of tightening and loosening.
・Provided with a hex head (width across flats: 21mm) at the root end to allow the use of an open end wrench
・Applicable dia.-M12
・Dia.-28mm
・Length-75