Hexagonal Bit Socket Set (1/2") EA618KT-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square drive…1/2"
・Hex bit socket…3,4,5,6,8,10,12,14,17,19mm
・Ratchet handle…255mm
・Extension bar…150mm
・Light-weight resin case convenient for carrying