(1/2 )Short Ratchet Handle EA618KA-4A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Number Of Gears …72Sheet Gear
・Square Drive …1/2
・Feed Angle …5°
・Full length …110mm
・Weight …159g
・Material …For structure Steel
・Push Type
・Right/Left Switch Type
・The Head Part Is Small Sized And Therefore Enables YouTo Work Efficiently Even In A Narrow Space.