Socket Holder EA618JZ-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square drive-3/8
・All made-stainless.
・Provided with key hole for hanging on wall and fixing on desk
・Number of Clips-6 pcs
・Length(mm)-150

【Product Specifications】
・Square drive-3/8
・All made-stainless.
・Provided with key hole for hanging on wall and fixing on desk
・Number of Clips-6 pcs
・Length(mm)-150
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.