(3/8 ) Short Ratchet Handle EA618JA-5A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Number Of Gears …72Sheet Gear
・Square Drive …3/8
・Feed Angle …5°
・Full length …110mm
・Weight …147g
・Material …For structure Steel
・Push Type
・Right/Left Switch Type
・Socket (2 Pcs) Hold Mechanism Addapted
・The Head Part Is Small Sized And Therefore Enables You To Work Efficiently Even In A Narrow Space.