(3/8") Ratchet Handle (Swivel Type) EA618JA-20

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・The number of the gears-72x2(equivalent to 144)
・Square drive-3/8
・Length-245mm
・Push type
・Feed angle is 2.5°. Light workability.
・There are two segment cams for 72 teeth.
・The 180° swivel head can fasten at any angle.