(3/8") Ratchet Handle (Short) EA618JA-11

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・The number of the gears-72
・Square drive-3/8
・Push type
・Right/left switch type
・The compact head with 5° feed angle is useful for effective operation in narrow spaces.
・Specification-Short
・Length-145mm