(1/4") Ratchet Handle (Short) EA618HA-7

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・The number of the gears-60
・Square drive-1/4
・Overall length-88mm
・Push type
・Right/left switch type
・Feed angle is 6°. Because of compact head, can perform the work efficiently in the narrow place.