(1/4") Ratchet Handle EA618HA-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・The number of the gears-72
・Square drive-1/4
・Push type
・Right/left switch type
・The compact head with 5° feed angle is useful for effective operation in narrow spaces.
・Overall length-145mm