(1/4") Socket Wrench Set EA618H-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square drive-1/4
・Socket (Hex) -5, 5.5, 6, 7, 8, 10, 11, 12, 13, 14mm
・Deep Socket (Hex) -7, 8, 10, 12, 13mm
・Hex bit socket-3, 4, 5, 6, 8mm
・Ratchet handle
・T-type slide handle
・Screwdriver Type Handle
・Extension bar-50, 150mm
・Universal joint