(3/4") Wheel Nut Socket EA618DY-2

Caution
Product Description
【Product Specifications】
・Square drive-3/4
・Overall length-400mm (Optimal for use of torque wrench)
・Integrated type eliminates excess clearance at intermediate part, and enables highly accurate torque control, and can prevent accidental socket coming off.
・Hollowstructure realizes significant weight reduction compared with the combination with a conventional product (Extension bar + socket).
・Size…33mm
・OD…49.5mm