(1/2") Ratchet Adapter EA618CA-0

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square drive…1/2
・Length…65mm
・The number of gear…45 gear
・Right/left switch type
・Milestone adapter that changes driver handles with the same square drive to ratchet type.