(1/2") Socket Wrench Set EA618C-13

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square drive-1/2
・Socket (12P)-8, 10, 11, 12, 13, 14, 15, 17, 19, 21, 22, 23, 24, 26, 27mm
・Ratchet handle
・Extension bar-125, 250mm
・Spinner handle
・T-type handle
・Universal joint