(1/2") Socket Wrench Set EA618C-11

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square drive-1/2
・Socket (12P)-10, 11, 12, 13, 14, 15, 17, 19, 22, 24, 27, 30, 32mm
・Ratchet handle
・Universal joint
・Extension bar-125, 250mm
・T-type slide handle