(3/8") Nut Grip Socket EA618BM-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square drive-3/8
・Balls on both sides
・With nut grip-type socket, bolt and nut do not drop off.
・Size(mm)…12
・OD…16.8
・Length…26

【Product Specifications】
・Square drive-3/8
・Balls on both sides
・With nut grip-type socket, bolt and nut do not drop off.
・Size(mm)…12
・OD…16.8
・Length…26
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.