(3/8") Socket Wrench Set EA618B-9

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square drive-3/8
・Socket-(Hex) 7, 8, 10, 11, 12mm(12P) 13, 14, 15, 16, 17, 18, 19mm
・Extension bar-125, 250mm
・Ratchet handle-175mm
・T-type slide handle
・Universal joint