(3/8") Hex , TORX Bit Socket Set EA618B-30

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square drive-3/8
・Torx bit socket-T10, T15, T20, T25, T27, T30, T40, T45, T50
・Hexagonal bit socket-5, 6, 7, 8, 10mm
・Driver bit socket-(+) #2, #3, (-) 5, 8mm
・Extension bar-125mm
・Ratchet handle-200mm