(3/8 ) Long Hex Bit Socket Set EA617YL-200

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square Drive …3/8
・Full length …100 To 120mm
・Knurling On The Side Which Is Useful For When Hand-screwing
・Across Flats(Mm) …4・5・6・8・10
・5Pair