(1/2") Socket Wrench Set EA617DC-51

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Extension bar-125, 250mm
・Square drive-1/2
・Socket-10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 21, 22, 24, 27, 30, 32mm
・Ratchet handle
・Universal joint
・Case size.(WxDxH)(mm) - 385 x 240 x 55