(1/2") Socket Wrench Set EA617DC-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Socket (12P)-10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 30, 32, 34mm, 3/8, 7/16, 1/2, 9/16, 19/32, 5/8, 11/16, 3/4, 25/32, 13/16, 7/8, 15/16, 1, 1.1/16, 1.1/8, 1.3/16, 1.1/4
・Ratchet handle-265.5mm
・Square drive-1/2
・T-type slide handle
・Universal joint
・Extensionbar-75mm, 130mm, 255mm