(3/8") Socket Wrench Set EA617CC-52

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square drive-3/8
・Deep socket (Hex)-10, 12, 13, 14, 15, 17, 19mm
・Ratchet handle
・Extension bar-75mm, 150mm
・Socket- 8, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 22mm