(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA617AH-200B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 22,584.00 ฿ 20,104.28 |
SOCKET WRENCH | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Ratchet Handle
・Socket (Hex) -3/16, 7/32, 1/4, 9/32, 5/16, 11/32, 3/8, 7/16, 1/2, 9/16
・Swivel Extension Bar-56mm
・Locking Extension Bar-75, 150mm
・T-type slide handle
・Universal joint-35.5mm
・Bit adapter-37mm (Hexagonal Shank1/4)
・(+) Bit-#1, #2, #3
・(-) Bit-4.5, 5.5, 8.0mm
・Hex bit-5/64, 3/32, 1/8, 9/64, 5/32, 3/16, 7/32
・Torx Bit (Tamper Resistant)-T8, T9, T10, T15, T20, T25, T30, T40
・Pozi bit-#1, #2, #3
Part Number |
---|
EA617AH-200B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 22,584.00 ฿ 20,104.28 |
SOCKET WRENCH | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?