(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA617AH-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 23,662.00 ฿ 21,063.91 |
SOCKET WRENCH | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Ratchet Handle
・Socket (Hex) -4, 4.5, 5, 5.5, 6, 7, 8, 9, 10, 11, 12, 13, 14mm
・Locking extension bar-75, 150mm
・Extension Bar-56mm
・T-Type Slide Handle
・Universal Joint-35.5mm
・Bit Adapter-37mm (Hexagonal shank 1/4)
・(+) Bit-#1, #2, #3
・(-) Bit-4.5, 5.5, 8.0mm
・Hex bit-3, 4, 5, 6, 8mm
・Torx Bit (Tamper Resistant)-T8, T9, T10, T15, T20, T25, T30, T40
・Pozi bit-#1, #2, #3
Part Number |
---|
EA617AH-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 23,662.00 ฿ 21,063.91 |
SOCKET WRENCH | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?