(1/2") Ratchet Handle EA617AG-104

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・The number of the gears-72
・Square drive-1/2
・Overall length-281mm
・Push type
・Right/left switch type

【Product Specifications】
・The number of the gears-72
・Square drive-1/2
・Overall length-281mm
・Push type
・Right/left switch type
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.