(1/2") Socket Set [Inch] EA617AD-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square drive-1/2
・12 point
・With holder
・-2-14 pcs, -8-18 pcs
・Socket dim.…7/16", 1/2", 9/16", 5/8", 11/16", 3/4", 13/16", 7/8", 15/16", 1", 1.1/16", 1.1/8", 1.3/16", 1.1/4
・Length (mm)…36 to 49