3/8"sq x 5/16" [HPQ]Ring Wrench Adapter EA616GZ-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Torque wrench square drive-3/8
・12 point
・Material-Steel
・Use in combination with the torque wrench of 3/8 drive.
・Dim. (inch)…5/16
・Length (mm)…66.1