Double Offset Box Wrench (Long) EA616GF-9

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Alloyed steel
・12 point
・15°type
・Dim. (mm)…19 x 22
・Length (mm)…408

【Product Specifications】
・Material-Alloyed steel
・12 point
・15°type
・Dim. (mm)…19 x 22
・Length (mm)…408
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.